SN65HVD82DR

text.skipToContent text.skipToNavigation

SN65HVD82DR

5V-Supply RS-485 with IEC ESD Protection

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.80
10-24 $1.62
25-99 $1.51
100-249 $1.32
250-499 $1.24
500-749 $1.06
750-999 $0.89
1000+ $0.85

Features

  • Bus I/O Protection
    • ±16-kV HBM Protection
    • ±12-kV IEC61000-4-2 Contact Discharge
    • +4-kV IEC61000-4-4Fast Transient Burst
  • Industrial Temperature Range –40°C to 85°C
  • Large Receiver Hysteresis (60 mV Typical) for Noise Rejection
  • Low-Power Consumption
    • <1-µA Standby Current
    • <1-mA QuiescentCurrent
  • Signaling Rate Optimized for 250 kbps
  • Create a Custom Design Using the SN65HVD82 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  SN65HVD82DR

This device has robust drivers and receivers for demanding industrial applications. Thebus pins are robust to ESD events, with high levels of protection to Human-Body Model, Air-GapDischarge, and Contact Discharge specifications.

The device combines a differential driver and a differential receiver, which operate froma single 5-V power supply. The driver differential outputs and the receiver differential inputs areconnected internally to form a bus port suitable for half-duplex (two-wire bus) communication. Thedevice features a wide common-mode voltage range making the device suitable for multi-pointapplications over long cable runs. The device is characterized from –40°C to 85°C.