text.skipToContent text.skipToNavigation

SN65HVDA1050AQDRQ1

Automotive Catalog EMC-Optimized High-Speed CAN Transceiver

Qty Price
1-9 $1.37
10-24 $1.23
25-99 $1.14
100-249 $0.99
250-499 $0.92
500-749 $0.77
750-999 $0.63
1000+ $0.58

Features

  • Qualified for Automotive Applications
  • Meets or Exceeds the Requirements of
    ISO 11898-2
  • GIFT/ICT Compliant
  • ESD Protection up to ±12 kV (Human-Body
    Model) on Bus Pins
  • High Electromagnetic Compliance (EMC)
  • SPLIT (VREF) Voltage Source for Common-Mode
    Stabilization of Bus Through Split Termination
  • Digital Inputs Compatible With 3.3-V and 5-V
    Microprocessors
  • Protection Features
    • Bus-Fault Protection of –27 V to 40 V
    • TXD Dominant Time-Out
    • Thermal Shutdown Protection
    • Power-Up and Power-Down Glitch-Free Bus
      Inputs and Outputs

Texas Instruments  SN65HVDA1050AQDRQ1

The SN65HVDA1050A-Q1 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a controller area network (CAN). The device is qualified for use in automotive applications. As a CAN bus transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The signaling rate of a line is the number of voltage transitions that are made per second expressed in bits per second (bps).

The SN65HVDA1050A-Q1 device is designed for operation in especially harsh environments and includes many device protection features such as undervoltage lockout, overtemperature thermal shutdown, wide common-mode range, and loss of ground protection. The bus pins are also protected against external cross-wiring, shorts to sources from –27 V to 40 V, and voltage transients according to ISO 7637.