text.skipToContent text.skipToNavigation

SN65LBC172N

Quadruple Low-Power Differential Line Driver

Packaging

Package | PIN: N | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $5.55
10-24 $4.99
25-99 $4.66
100-249 $4.18
250-499 $3.90
500-749 $3.40
750-999 $2.94
1000+ $2.88

Features

  • Meet or Exceed EIA Standard RS-485
  • Designed for High-Speed Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Support Data Rates up to and Exceeding Ten Million Transfers Per Second
  • Common-Mode Output Voltage Range of –7 V to 12 V
  • Positive- and Negative-Current Limiting
  • Low Power Consumption . . . 1.5 mA Max (Output Disabled)
  • Functionally Interchangeable With SN75172

LinBiCMOS is a trademark of Texas Instruments Incorporated.

Texas Instruments  SN65LBC172N

The SN65LBC172 and SN75LBC172 are monolithic quadruple differential line drivers with 3-state outputs. Both devices are designed to meet the requirements of EIA Standard RS-485. These devices are optimized for balanced multipoint bus transmission at data rates up to and exceeding 10 million bits per second. Each driver features wide positive and negative common-mode output voltage ranges, current limiting, and thermal-shutdown circuitry making it suitable for party-line applications in noisy environments. Both devices are designed using LinBiCMOS™, facilitating ultra-low power consumption and inherent robustness.

Both the SN65LBC172 and SN75LBC172 provide positive- and negative-current limiting and thermal shutdown for protection from line fault conditions on the transmission bus line. These devices offer optimum performance when used with the SN75LBC173 or SN75LBC175 quadruple line receivers. The SN65LBC172 and SN75LBC172 are available in the 16-pin DIP package (N) and the 20-pin wide-body small-outline inline-circuit (SOIC) package (DW).

The SN75LBC172 is characterized for operation over the commercial temperature range of 0°C to 70°C. The SN65LBC172 is characterized over the industrial temperature range of –40°C to 85°C.