text.skipToContent text.skipToNavigation

SN65LVCP408PAPR

8x8 4.25Gbps Crosspoint Switch

Packaging

Package | PIN: PAP | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $21.98
10-24 $20.43
25-99 $19.72
100-249 $17.23
250-499 $16.39
500-749 $15.09
750-999 $13.54
1000+ $13.50

Features

  • Up to 4.25 Gbps Operation
  • Non-Blocking Architecture Allows Each
    Output to be Connected to Any Input
  • 30 ps of Deterministic Jitter
  • Selectable Transmit Pre-Emphasis Per Lane
  • Selectable Receive Equalization
  • Available Packaging 64 Pin QFP
  • Propagation Delay Times: 500 ps Typical
  • Inputs Electrically Compatible With
    CML Signal Levels
  • Operates From a Single 3.3-V Supply
  • Ability to 3-STATE Outputs
  • Integrated Termination Resistors
  • I2C™ Control Interface
  • APPLICATIONS
    • Clock Buffering/Clock MUXing
    • Wireless Base Stations
    • High-Speed Network Routing
    • Telecom/Datacom
    • XAUI 802.3ae Protocol Backplane Redundancy

PowerPAD is a trademark of Texas Instruments.
I2C is a trademark of Philips Electronics.

Texas Instruments  SN65LVCP408PAPR

The SN65LVCP408 is a 8 × 8 non-blocking crosspoint switch in a flow-through pin-out allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Each of the output drivers includes a 8:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVCP408 incorporates 100- termination resistors for those applications where board space is a premium. Built-in transmit pre-emphasis and receive equalization for superior signal integrity performance.

The SN65LVCP408 is characterized for operation from –40°C to 85°C. (See operating free air condition requirements)