SN65LVCP418PAPR

text.skipToContent text.skipToNavigation

SN65LVCP418PAPR

8-channel 4.25 Gbps repeater

Packaging

Package | PIN: PAP | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $15.47
10-24 $14.38
25-99 $13.88
100-249 $12.12
250-499 $11.54
500-749 $10.62
750-999 $9.53
1000+ $9.50

Features

  • 8 Input and 8 Output Signal Conditioning Buffer
  • Up to 4.25 Gbps Operation
  • 30 ps of Deterministic Jitter
  • Selectable Transmit Pre-Emphasis Per Lane
  • Selectable Receive Equalization
  • Available Packaging 64 Pin QFP
  • Propagation Delay Times: 400 ps Typical
  • Inputs Electrically Compatible With CML Signal Levels
  • Operates From a Single 3.3-V Supply
  • Ability to 3-State Outputs
  • Integrated Termination Resistors
  • I2C Control Interface

Texas Instruments  SN65LVCP418PAPR

The SN65LVCP418 is an 8 Channel signal conditioning buffer in a flow-through pin-out allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVCP418 incorporates 100-Ω termination resistors for those applications where board space is a premium. Built-in transmit pre-emphasis and receive equalization for superior signal integrity performance.

The SN65LVCP418 is characterized for operation from –40°C to 85°C.