text.skipToContent text.skipToNavigation

SN65LVDS049PW

400 Mbps LVDS Dual High-Speed Differential Transceiver

Packaging

Package | PIN: PW | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.70
10-24 $2.42
25-99 $2.25
100-249 $1.96
250-499 $1.81
500-749 $1.52
750-999 $1.24
1000+ $1.14

Features

  • DS90LV049 Compatible
  • Up to 400-Mbps Signaling Rates
  • Flow-Through Pinout
  • 50-ps Driver Channel-to-Channel Skew (Typical)
  • 50-ps Receiver Channel-to-Channel Skew
    (Typical)
  • 3.3-V Power Supply
  • High-Impedance Disable for All Outputs
  • Internal Fail-safe Biasing of Receiver Inputs
  • 1.4-ns Driver Propagation Delay (Typical)
  • 1.9-ns Receiver Propagation Delay (Typical)
  • High-Impedance Bus Pins on Power Down
  • ANSI TIA/EIA-644-A Compliant
  • Receiver Input and Driver Output ESD Exceeds
    10 kV
  • 16-Pin TSSOP Package

Texas Instruments  SN65LVDS049PW

The SN65LVDS049 device is a dual flow-through differential line driver-receiver pair that uses low-voltage differential signaling (LVDS) to achieve signaling rates as high as 400 Mbps. The driver and receiver electrical interfaces are compliant to the TIA/EIA-644-A standard.

The intended application of this device and signaling technique is for point-to-point baseband data transmission over controlled impedance media of approximately 100-Ω characteristic impedance. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other application specific characteristics.

The SN65LVDS049 is characterized for operation from –40°C to 85°C