text.skipToContent text.skipToNavigation

SN65LVDT41QPWREP

Enhanced Product Memorystick(Tm) Interconnect Extender Chipset

Packaging

Package | PIN: PW | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $6.07
10-24 $5.46
25-99 $5.10
100-249 $4.57
250-499 $4.27
500-749 $3.71
750-999 $3.22
1000+ $3.15

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Integrated 110- Nominal Receiver Line Termination Resistor
  • Operate From a Single 3.3-V Supply
  • Greater Than 125-Mbps Data Rate
  • Flow-Through Pinout
  • LVTTL-Compatible Logic I/Os
  • ESD Protection on Bus Pins Exceeds 12 kV
  • Meet or Exceed Requirements of ANSI/TIA/EIA-644A Standard for LVDS
  • 20-Pin Thin Shrink Small-Outline Package (PW) With 26-Mil Terminal Pitch
  • APPLICATIONS
    • Memory Stick™ Interface Extensions With Long Interconnects Between Host and
      Memory Stick
    • Serial Peripheral Interface™ (SPI™) Interface Extension to Allow Long Interconnects
      Between Master and Slave
    • MultiMediaCard™ (MMC) Interface in SPI Mode
    • General-Purpose Asymmetric Bidirectional Communication

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
Serial Peripheral Interface, SPI are trademarks of Motorola.
MultiMediaCard is a trademark of MultiMediaCard Association.
Memory Stick is a trademark of Sony.

Texas Instruments  SN65LVDT41QPWREP

The SN65LVDT14 combines one LVDS line driver with four terminated LVDS line receivers in one package. It is designed to be used at the Memory Stick™ end of an LVDS-based Memory Stick interface extension.

The SN65LVDT41 combines four LVDS line drivers with a single terminated LVDS line receiver in one package. It is designed to be used at the host end of an LVDS-based Memory Stick interface extension.