SN65LVEL11DGK

text.skipToContent text.skipToNavigation

SN65LVEL11DGK

3.3V PECL 1:2 Fanout Buffer

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.56
10-24 $3.21
25-99 $2.99
100-249 $2.62
250-499 $2.45
500-749 $2.08
750-999 $1.76
1000+ $1.68

Features

  • 1:2 ECL Fanout Buffer
  • Operating Range
    • PECL VCC = 3.0 V to 3.8 V With
      VEE = 0 V
    • NECL: VCC = 0 V with VEE = -3.0
      to -3.8V
  • 5 ps Skew Between Outputs
  • Support for Clock Frequencies > 2.0 GHz
  • 265 ps Typical Propagation Delay
  • Deterministic Output Value for Open Input Conditions or When Inputs = VEE
  • Built-in Temperature Compensation
  • Drop in Compatible to MC10LVEL11, MC100LVEL11
  • Built-In Input Pull Down Resistors
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion

Texas Instruments  SN65LVEL11DGK

The SN65LVEL11 is a fully differential 1:2 ECL fanout buffer. The device includes circuitry to maintain a known logic level when inputs are in open condition. The SN65LVEL11 is functionally equivalent to SN65EL11 with improved performance. The SN65LVEL11 is housed in an industry standard SOIC-8 package and is also available in the TSSOP-8 package option.