text.skipToContent text.skipToNavigation

SN65LVELT23D

3.3V Dual Differential LVPECL Buffer to LVTTL Translator

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $5.30
10-24 $4.77
25-99 $4.44
100-249 $3.89
250-499 $3.65
500-749 $3.10
750-999 $2.62
1000+ $2.50

Features

  • Dual 3.3-V Differential LVPECL/LVDS to LVTTL Buffer Translator
  • 24-mA LVTTL Ouputs
  • Operating Range
    • PECL VCC = 3 V to 3.6 V With GND = 0 V
  • Support for Clock Frequencies to >180 MHz
  • 2-ns Typical Propagation Delay
  • Internal Input Pullup and Pulldown Resistors
  • Built-in Temperature Compensation
  • Drop-In Compatible to MC100LVELT23
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion for Clock or Data

Texas Instruments  SN65LVELT23D

The SN65LVELT23 is a low-power dual LVPECL/LVDS to LVTTL translator device. The device includes circuitry to maintain inputs at VCC/2 when left open. The SN65LVELT23 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 option.