text.skipToContent text.skipToNavigation

SN65LVEP11DGK

PECL/ECL 1:2 Fanout Buffer

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $5.35
10-24 $4.81
25-99 $4.48
100-249 $3.93
250-499 $3.68
500-749 $3.13
750-999 $2.64
1000+ $2.52

Features

  • 1:2 PECL/ECL Fanout Buffer
  • Operating Range
    • PECL: VCC = 2.375 V to 3.8V With VEE = 0 V
    • NECL: VCC = 0 V With VEE = -2.375V to
      -3.8 V
  • Open Input Default State
  • Support for Clock Frequencies > 3.0 GHz
  • 240 ps Typical Propagation Delay
  • Deterministic Output Value for Open Input Conditions
  • Q Output Will Default Low When Input Open or at VEE
  • Built-in Temperature Compensation
  • Drop in Compatible to MC10LVEP11, MC100LVEP11
  • LVDS Input Compatible

Texas Instruments  SN65LVEP11DGK

The SN65LVEP11 is a differential 1:2 PECL/ECL fanout buffer. The device includes circuitry to maintain known logic levels when the inputs are in an open condition. Single-ended clock input operation is limited to VCC ≥ 3 V in PECL mode, or VEE ≤ 3 V in NECL mode. The device is housed in an industry-standard SOIC-8 package and is also available in TSSOP-8 package option.