text.skipToContent text.skipToNavigation

SN74128NSR

50 Ohm Line Drivers

Packaging

Package | PIN: NS | 14
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $2.72
10-24 $2.44
25-99 $2.27
100-249 $1.97
250-499 $1.82
500-749 $1.53
750-999 $1.26
1000+ $1.15

Features

  • Package Options Include Plastic and Ceramic DIPs and Ceramic Flat Packages
  • Dependable Texas Instruments Quality and Reliability

 

Texas Instruments  SN74128NSR

These devices contain four independent 2-input-NOR line drivers. They perform the Boolean function Y = A + B\ or Y = A\ · B\. The SN54128 is designed to drive 75 ohm lines. The SN74128 is designed to drive 50 ohm lines.

The SN54128 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74128 is characterized for operation from 0°C to 70°C.