text.skipToContent text.skipToNavigation

SN74ABT16601DLR

18-Bit Universal Bus Transceivers With 3-State Outputs

Packaging

Package | PIN: DL | 56
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.86
10-24 $6.17
25-99 $5.76
100-249 $5.17
250-499 $4.82
500-749 $4.20
750-999 $3.63
1000+ $3.56

Features

  • Members of the Texas Instruments WidebusTM Family
  • State-of-the-Art EPIC-IIBTM BiCMOS Design Significantly Reduces Power Dissipation
  • UBTTM (Universal Bus Transceiver) Combines D-Type Latches and D-Type Flip-Flops for Operation in Transparent, Latched, Clocked, or Clock-Enabled Mode
  • Latch-Up Performance Exceeds 500 mA Per JEDEC Standard JESD-17
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 5 V, TA = 25°C
  • Flow-Through Architecture Optimizes PCB Layout
  • Package Options Include Plastic 300-mil Shrink Small-Outline (DL) and Thin Shrink Small-Outline (DGG) Packages and 380-mil Fine-Pitch Ceramic Flat (WD) Package Using 25-mil Center-to-Center Spacings

 

Widebus, EPIC-IIB, and UBT are trademarks of Texas Instruments Incorporated.

Texas Instruments  SN74ABT16601DLR

These 18-bit universal bus transceivers combine D-type latches and D-type flip-flops to allow data flow in transparent, latched, clocked, and clock-enabled modes.

Data flow in each direction is controlled by output-enable ( and ), latch-enable (LEAB and LEBA), and clock (CLKAB and CLKBA) inputs. The clock can be controlled by the clock-enable ( and ) inputs. For A-to-B data flow, the device operates in the transparent mode when LEAB is high. When LEAB is low, the A data is latched if CLKAB is held at a high or low logic level. If LEAB is low, the A data is stored in the latch/flip-flop on the low-to-high transition of CLKAB. Output enable is active low. When is low, the outputs are active. When is high, the outputs are in the high-impedance state.

Data flow for B to A is similar to that of A to B, but uses , LEBA, CLKBA, and .

To ensure the high-impedance state during power up or power down, should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN54ABT16601 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT16601 is characterized for operation from -40°C to 85°C.