SN74ABTE16246DLR

text.skipToContent text.skipToNavigation

SN74ABTE16246DLR

11-Bit Incident-Wave Switching Bus Transceivers With 3-State and Open-Collector Outputs

Packaging

Package | PIN: DL | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $11.06
10-24 $10.28
25-99 $9.93
100-249 $8.67
250-499 $8.25
500-749 $7.59
750-999 $6.82
1000+ $6.79

Features

  • Member of the Texas Instruments Widebus™ Family
  • Supports the VME64 ETL Specification
  • Reduced TTL-Compatible Input Threshold Range
  • High-Drive Outputs (IOH = –60 mA, IOL = 90 mA) Support Equivalent 25- Incident-Wave Switching
  • VCC BIAS Pin Minimizes Signal Distortion During Live Insertion
  • Internal Pullup Resistor on OE\ Keeps Outputs in High-Impedance State During Power Up or Power Down
  • Distributed VCC and GND Pins Minimize High-Speed Switching Noise
  • Equivalent 25- Series Damping Resistor on B Port
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors

Widebus is a trademark of Texas Instruments.

Texas Instruments  SN74ABTE16246DLR

The SN74ABTE16246 is an 11-bit noninverting transceiver designed for asynchronous two-way communication between buses. This device has open-collector and 3-state outputs. The device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated. When OE\ is low, the device is active.

The B port has an equivalent 25- series output resistor to reduce ringing. Active bus-hold inputs on the B port hold unused or floating inputs at a valid logic level.

The A port provides for the precharging of the outputs via VCCBIAS, which establishes a voltage between 1.3 V and 1.7 V when VCC is not connected.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.