text.skipToContent text.skipToNavigation

SN74ABTH245PWR

Octal Bus Transceivers With 3-State Outputs

Packaging

Package | PIN: PW | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.65
10-24 $0.58
25-99 $0.54
100-249 $0.46
250-499 $0.42
500-749 $0.35
750-999 $0.28
1000+ $0.25

Features

  • State-of-the-Art EPIC-II BTM BiCMOS Design Significantly Reduces Power Dissipation
  • Latch-Up Performance Exceeds 500 mA Per JESD 17
  • Typical VOLP (Output Ground Bounce) < 1 V at VCC = 5 V, TA = 25°C
  • Ioff and Power-Up 3-State Support Hot Insertion
  • High-Drive Outputs (-32-mA IOH, 64-mA IOL)
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Package Options Include Plastic Small-Outline (DW), Shrink Small-Outline (DB), Thin Shrink Small-Outline (PW), and Thin Very Small-Outline (DGV) Packages, Ceramic Chip Carriers (FK), Plastic (N) and Ceramic (J) DIPs, and Ceramic Flat (W) Package

EPIC-IIB is a trademark of Texas Instruments Incorporated.

Texas Instruments  SN74ABTH245PWR

These octal bus transceivers are designed for asynchronous communication between data buses. The devices transmit data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE\) input can be used to disable the device so the buses are effectively isolated.

When VCC is between 0 and 2.1 V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 2.1 V, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

The SN54ABTH245 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABTH245 is characterized for operation from -40°C to 85°C.