text.skipToContent text.skipToNavigation

SN74AC04QPWRQ1

Automotive Catalog Hex Inverters

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.42
10-24 $0.37
25-99 $0.34
100-249 $0.29
250-499 $0.26
500-749 $0.20
750-999 $0.15
1000+ $0.13

Features

  • Qualified for Automotive Applications
  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 7 ns at 5 V

Texas Instruments  SN74AC04QPWRQ1

The SN74AC04 device contains six independent inverters. The device performs the Boolean function Y = A.