text.skipToContent text.skipToNavigation

SN74AC08N

Quadruple 2-Input Positive-AND Gates

Packaging

Package | PIN: N | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.40
10-24 $0.35
25-99 $0.32
100-249 $0.27
250-499 $0.25
500-749 $0.19
750-999 $0.15
1000+ $0.13

Features

  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 7.5 ns at 5 V

Texas Instruments  SN74AC08N

The ’AC08 devices are quadruple 2-input positive-AND gates. These devices perform the Boolean function Y = A • B or Y = A\ + B\ in positive logic.