SN74AC08QDRG4Q1

text.skipToContent text.skipToNavigation

SN74AC08QDRG4Q1

Automotive Catalog Quadruple 2-Input Positive-AND Gates

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.38
10-24 $0.33
25-99 $0.30
100-249 $0.26
250-499 $0.23
500-749 $0.18
750-999 $0.14
1000+ $0.12

Features

  • Qualified for Automotive Applications
  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 7.5 ns at 5 V

Texas Instruments  SN74AC08QDRG4Q1

The SN74AC08 device is a quadruple 2-input positive-AND gate. This device performs the Boolean function Y = A • B or Y = A + B in positive logic.