SN74AC10NSR

text.skipToContent text.skipToNavigation

SN74AC10NSR

Triple 3-Input Positive-NAND Gates

Packaging

Package | PIN: NS | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.45
10-24 $0.39
25-99 $0.36
100-249 $0.31
250-499 $0.28
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 6.5 ns at 5 V

Texas Instruments  SN74AC10NSR

The ’AC10 devices contain three independent 3-input NAND gates. The devices perform the Boolean function Y = (A • B • C)\ or Y = A\ + B\ + C\ in positive logic.