SN74AC11IDRG4Q1

text.skipToContent text.skipToNavigation

SN74AC11IDRG4Q1

Automotive Catalog Triple 3-Input Positive-AND Gates

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.44
10-24 $0.39
25-99 $0.36
100-249 $0.30
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 7.5 ns at 5 V

Texas Instruments  SN74AC11IDRG4Q1

The ’AC11 device contains three independent 3-input AND gates. This device performs the Boolean function Y = A • B • C or Y = A + B + C in positive logic.