text.skipToContent text.skipToNavigation

SN74AC11PWR

Triple 3-Input Positive-AND Gates

Packaging

Package | PIN: PW | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.43
10-24 $0.38
25-99 $0.35
100-249 $0.30
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 7.5 ns at 5 V

Texas Instruments  SN74AC11PWR

The ’AC11 devices contain three independent 3-input AND gates. These devices perform the Boolean function Y = A • B • C or Y = (A\ + B\ + C\)\ in positive logic.