SN74AC14PWR

text.skipToContent text.skipToNavigation

SN74AC14PWR

Hex Schmitt-Trigger Inverters

Packaging

Package | PIN: PW | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.35
10-24 $0.31
25-99 $0.28
100-249 $0.24
250-499 $0.22
500-749 $0.17
750-999 $0.13
1000+ $0.11

Features

  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 9.5 ns at 5 V

Texas Instruments  SN74AC14PWR

These Schmitt-trigger devices contain six independent inverters. They perform the Boolean function Y = A. Because of the Schmitt action, they have different input threshold levels for positive-going (VT+) and for negative-going (VT–) signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals. They also have a greater noise margin than conventional inverters.