SN74AC240N

text.skipToContent text.skipToNavigation

SN74AC240N

Octal Buffers/Drivers With 3-State Outputs

Packaging

Package | PIN: N | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.66
10-24 $0.59
25-99 $0.55
100-249 $0.47
250-499 $0.43
500-749 $0.35
750-999 $0.28
1000+ $0.25

Features

  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 6.5 ns at 5 V

Texas Instruments  SN74AC240N

These octal buffers and line drivers are designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

The ’AC240 devices are organized as two 4-bit buffers/drivers with separate output-enable (OE)\ inputs. When OE\ is low, the device passes inverted data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.