text.skipToContent text.skipToNavigation

SN74AC373NSR

Octal D-Type Transparent Latches With 3-State Outputs

Packaging

Package | PIN: NS | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.83
10-24 $0.74
25-99 $0.68
100-249 $0.58
250-499 $0.54
500-749 $0.44
750-999 $0.35
1000+ $0.31

Features

  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 9.5 ns at 5 V
  • 3-State Noninverting Outputs Drive Bus Lines Directly
  • Full Parallel Access for Loading

Texas Instruments  SN74AC373NSR

These 8-bit latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. The devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

The eight latches are D-type transparent latches. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the logic levels set up at the D inputs.

A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines in bus-organized systems without need for interface or pullup components.

OE\ does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.