text.skipToContent text.skipToNavigation

SN74AC86PWR

Quadruple 2-Input Exclusive-OR Gates

Packaging

Package | PIN: PW | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.41
10-24 $0.36
25-99 $0.33
100-249 $0.28
250-499 $0.25
500-749 $0.20
750-999 $0.15
1000+ $0.13

Features

  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 9 ns at 5 V

Texas Instruments  SN74AC86PWR

The ’AC86 devices are quadruple 2-input exclusive-OR gates. The devices perform the Boolean function Y = A B or Y = A\B + AB\ in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.