text.skipToContent text.skipToNavigation

SN74ACT00DBR

Quadruple 2-Input Positive-NAND Gates

Packaging

Package | PIN: DB | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.44
10-24 $0.39
25-99 $0.35
100-249 $0.30
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • 4.5-V to 5.5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 8 ns at 5 V
  • Inputs Are TTL-Voltage Compatible

Texas Instruments  SN74ACT00DBR

The ’ACT00 devices contain four independent 2-input NAND gates. Each gate performs the Boolean function of Y = (A • B)\ or Y = A\ + B\ in positive logic.