SN74ACT00TDRQ1

text.skipToContent text.skipToNavigation

SN74ACT00TDRQ1

Automotive Catalog Quadruple 2-Input Positive-NAND Gates

Packaging

Package | PIN: D | 14
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $0.41
10-24 $0.36
25-99 $0.32
100-249 $0.28
250-499 $0.25
500-749 $0.19
750-999 $0.15
1000+ $0.13

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • 4.5-V to 5.5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 8 ns at 5 V
  • Inputs Are TTL-Voltage Compatible

Texas Instruments  SN74ACT00TDRQ1

The SN74ACT00 contains four independent 2-input NAND gates. Each gate performs the Boolean function of Y = A • B or A + B in positive logic.