SN74ACT10DR

text.skipToContent text.skipToNavigation

SN74ACT10DR

Triple 3-Input Positive-NAND Gates

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.35
10-24 $0.31
25-99 $0.28
100-249 $0.24
250-499 $0.22
500-749 $0.17
750-999 $0.13
1000+ $0.11

Features

  • 4.5-V to 5.5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 9.5 ns at 5 V
  • Inputs Are TTL-Voltage Compatible

Texas Instruments  SN74ACT10DR

The ’ACT10 devices contain three independent 3-input NAND gates. The devices perform the Boolean functions Y = (A • B • C)\ or Y = A\ + B\ + C\ in positive logic.