text.skipToContent text.skipToNavigation

SN74ACT10QPWRG4Q1

Automotive Catalog Triple 3-Input Positive-NAND Gates

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.38
10-24 $0.33
25-99 $0.30
100-249 $0.26
250-499 $0.23
500-749 $0.18
750-999 $0.14
1000+ $0.12

Features

  • Qualified for Automotive Applications
  • 4.5-V to 5.5-V VCC Operation
  • Inputs Accept Voltages to 5.5
  • Max tpd of 9.5 ns at 5 V
  • Inputs Are TTL-Voltage Compatible

Texas Instruments  SN74ACT10QPWRG4Q1

The SN74ACT10 device contains three independent 3-input NAND gates. The device performs the Boolean functions Y = A • B • C or Y = A + B + C in positive logic.