SN74ACT11N

text.skipToContent text.skipToNavigation

SN74ACT11N

Triple 3-Input Positive-AND Gates

Packaging

Package | PIN: N | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.45
10-24 $0.39
25-99 $0.36
100-249 $0.31
250-499 $0.28
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • 4.5-V to 5.5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 10.5 ns at 5 V
  • Inputs Are TTL-Voltage Compatible

Texas Instruments  SN74ACT11N

The ’ACT11 devices contain three independent 3-input AND gates. These devices perform the Boolean function Y = A • B • C or Y = (A\ + B\ + C\)\ in positive logic.