text.skipToContent text.skipToNavigation

SN74ACT533DW

Octal Transparent D-Type Latches With 3-State Outputs

Packaging

Package | PIN: DW | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.93
10-24 $0.83
25-99 $0.77
100-249 $0.66
250-499 $0.61
500-749 $0.50
750-999 $0.40
1000+ $0.35

Features

  • 4.5-V to 5.5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 11 ns at 5 V
  • Inputs Are TTL-Voltage Compatible
  • 3-State Inverting Outputs Drive Bus Lines Directly

Texas Instruments  SN74ACT533DW

The ’ACT533 devices are octal transparent D-type latches with 3-state outputs. When the latch-enable (LE) input is high, the Q\ outputs follow the complements of the data (D) inputs. When LE is taken low, the Q\ outputs are latched at the inverted levels set up at the D inputs.

A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without need for interface or pullup components.

(OE)\ does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, (OE)\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.