text.skipToContent text.skipToNavigation

SN74ACT86N

Quadruple 2-Input Exclusive-OR Gates

Packaging

Package | PIN: N | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.45
10-24 $0.39
25-99 $0.36
100-249 $0.31
250-499 $0.28
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • 4.5-V to 5.5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 10 ns at 5 V
  • Inputs Are TTL-Voltage Compatible

Texas Instruments  SN74ACT86N

The ’ACT86 devices are quadruple 2-input exclusive-OR gates. The devices perform the Boolean functions Y = A B = A\B + AB\ in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.