SN74AHC00DGVR

text.skipToContent text.skipToNavigation

SN74AHC00DGVR

Quadruple 2-Input Positive-NAND Gates

Packaging

Package | PIN: DGV | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.21
10-24 $0.18
25-99 $0.17
100-249 $0.14
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Operating Range 2-V to 5.5-V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHC00DGVR

The ’AHC00 devices perform the Boolean function Y = A • B or Y = A + B in positive logic.