text.skipToContent text.skipToNavigation

SN74AHC00N

Quadruple 2-Input Positive-NAND Gates

Packaging

Package | PIN: N | 14
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.29
10-24 $0.26
25-99 $0.24
100-249 $0.20
250-499 $0.18
500-749 $0.14
750-999 $0.11
1000+ $0.09

Features

  • Operating Range 2-V to 5.5-V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHC00N

The ’AHC00 devices perform the Boolean function Y = A • B or Y = A + B in positive logic.