text.skipToContent text.skipToNavigation

SN74AHC04QPWRG4Q1

Automotive Catalog Hex Inverters

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.38
10-24 $0.33
25-99 $0.30
100-249 $0.26
250-499 $0.23
500-749 $0.18
750-999 $0.14
1000+ $0.12

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • EPIC™ (Enhanced-Performance Implanted CMOS) Process
  • Operating Range 2-V to 5.5-V VCC

EPIC is a trademark of Texas Instruments.

Texas Instruments  SN74AHC04QPWRG4Q1

The SN74AHC04 contains six independent inverters. This device performs the Boolean function Y = A.