text.skipToContent text.skipToNavigation

SN74AHC08QPWRG4Q1

Automotive Catalog Quadruple 2-Input Positive-AND Gate

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.38
10-24 $0.33
25-99 $0.30
100-249 $0.26
250-499 $0.23
500-749 $0.18
750-999 $0.14
1000+ $0.12

Features

  • Qualified for Automotive Applications
  • Operating Range 2-V to 5.5-V VCC
  • EPIC™ (Enhanced-Performance Implanted CMOS) Process
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)

Texas Instruments  SN74AHC08QPWRG4Q1

This device is a quadruple 2-input positive-AND gate that performs the Boolean function Y = A • B or Y = (A\ + B\) in positive logic.