SN74AHC125DR

text.skipToContent text.skipToNavigation

SN74AHC125DR

Quadruple Bus Buffer Gates With 3-State Outputs

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.27
10-24 $0.23
25-99 $0.21
100-249 $0.18
250-499 $0.16
500-749 $0.13
750-999 $0.10
1000+ $0.08

Features

  • Operating Range: 2 V to 5.5 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • Four Individual Output Enable Pins
  • All Inputs Have Schmitt-Trigger Action

Texas Instruments  SN74AHC125DR

The SNx4AHC125 devices are quadruple bus buffer gates featuring independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is high. When OE is low, the respective gate passes the data from the A input to its Y output.

To ensure the high-impedance state during power up or power down, OE must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.