SN74AHC125QPWRG4

text.skipToContent text.skipToNavigation

SN74AHC125QPWRG4

Automotive Catalog Quadruple Bus Buffer Gates With 3-State Outputs

Qty Price
1-9 $0.37
10-24 $0.32
25-99 $0.29
100-249 $0.25
250-499 $0.23
500-749 $0.17
750-999 $0.13
1000+ $0.12

Features

  • Q Devices Meet Automotive Performance Requirements
  • Customer-Specific Configuration Control Can Be Supported Along With Major-Change Approval
  • EPIC™ (Enhanced-Performance Implanted CMOS) Process
  • Operating Range 2-V to 5.5-V VCC
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

EPIC is a trademark of Texas Instruments.

Texas Instruments  SN74AHC125QPWRG4

The SN74AHC125Q is a quadruple bus buffer gate featuring independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE)\ input is high. When (OE)\ is low, the respective gate passes the data from the A input to its Y output.

To ensure the high-impedance state during power up or power down, (OE)\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.