text.skipToContent text.skipToNavigation

SN74AHC132PW

Quadruple Positive-NAND Gates With Schmitt-Trigger Inputs

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.33
10-24 $0.29
25-99 $0.26
100-249 $0.22
250-499 $0.20
500-749 $0.16
750-999 $0.12
1000+ $0.10

Features

  • Operating Range 2-V to 5.5-V VCC
  • Operation From Very Slow Input Transitions
  • Temperature-Compensated Threshold Levels
  • High Noise Immunity
  • Same Pinouts as SNx4AHC00
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  SN74AHC132PW

The SN7AHC132 device is a quadruple positive-NAND gate designed for 2-V to 5.5-V VCC operation. This device performs the Boolean function Y = A × B or Y = A + B in positive logic.