text.skipToContent text.skipToNavigation

SN74AHC14PWR

Hex Schmitt-Trigger Inverters

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.21
10-24 $0.18
25-99 $0.17
100-249 $0.14
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • ESD Protection Exceeds JESD 22:
    • 2000-V Human-Body Model(A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-DeviceModel (C101)
  • Operating Range: 2 V to 5.5 V
  • ±8-mA Output Drive at 5 V
  • Schmitt-Trigger Inputs Enable Input Noise Resistance
  • Low Power Consumption: 20 µA Maximum ICC
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

All trademarks are the property of their respective owners.

Texas Instruments  SN74AHC14PWR

The SNx4AHC14 devices contain six independent inverters. These devices perform theboolean function Y = A.

Each circuit functions as an independent inverter, but, because of the Schmitt-Triggeraction, the inverters have different input threshold levels for positive-going(VT+) and negative-going (VT–) signals.