text.skipToContent text.skipToNavigation

SN74AHC16244DL

16-Bit Buffers/Drivers With 3-State Outputs

Packaging

Package | PIN: DL | 48
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.67
10-24 $1.49
25-99 $1.39
100-249 $1.21
250-499 $1.11
500-749 $0.94
750-999 $0.77
1000+ $0.70

Features

  • Members of the Texas Instruments
    Widebus™Family
  • EPIC™ (Enhanced-Performance Implanted
    CMOS) Process
  • Operating Range 2-V to 5.5-V VCC
  • Distributed VCC and GND Pins Minimize
    High-Speed Switching Noise
  • Flow-Through Architecture Optimizes PCB
    Layout
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds 2000 V Per
    MIL-STD-883, Method 3015; Exceeds
    200 V Using Machine Model (C = 200 pF,
    R = 0)

Texas Instruments  SN74AHC16244DL

The SNx4AHC16244 devices are 16-bit buffers and line drivers designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.