SN74AHC1G00DCKR

text.skipToContent text.skipToNavigation

SN74AHC1G00DCKR

Single 2-Input Positive-NAND Gate

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.18
10-24 $0.16
25-99 $0.15
100-249 $0.12
250-499 $0.11
500-749 $0.09
750-999 $0.07
1000+ $0.06

Features

  • Operating Range: 2 V to 5.5 V
  • Maximum tpd of 6.5 ns at 5 V
  • Low Power Consumption: Maximum ICC of 10 µA
  • ±8-mA Output Drive at 5 V
  • Schmitt Trigger Action at All Inputs Makes the
    Circuit Tolerant for Slower Input Rise and Fall
    Time
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHC1G00DCKR

The SN74AHC1G00 performs the Boolean function Y = A • B or Y = A + B in positive logic.