SN74AHC1G02DCKT

text.skipToContent text.skipToNavigation

SN74AHC1G02DCKT

Single 2-Input Positive-NOR Gate

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.65
10-24 $0.58
25-99 $0.53
100-249 $0.46
250-499 $0.42
500-749 $0.34
750-999 $0.27
1000+ $0.25

Features

  • Operating Range of 2 V to 5.5 V
  • Max tpd of 6.5 ns at 5 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 5 V
  • Schmitt Trigger Action at All Inputs Makes
    the Circuit Tolerant for Slower Input Rise
    and Fall Time
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  SN74AHC1G02DCKT

This device contains a single 2-input NOR gate that performs the Boolean function Y = A × B or Y = A + B in positive logic.