SN74AHC1G04QDCKRQ1

text.skipToContent text.skipToNavigation

SN74AHC1G04QDCKRQ1

Automotive Catalog Single Inverter Gate

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.22
10-24 $0.19
25-99 $0.17
100-249 $0.15
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds JESD 22
    • 1500-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Operating Range of 2 V to 5.5 V
  • ±8-mA Output Drive at 5 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

Texas Instruments  SN74AHC1G04QDCKRQ1

The SN74AHC1G04 contains one inverter gate. The device performs the Boolean function Y = A.