SN74AHC1G08QDCKRQ1

text.skipToContent text.skipToNavigation

SN74AHC1G08QDCKRQ1

Automotive Catalog Single 2-Input Positive-AND Gate

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.22
10-24 $0.19
25-99 $0.17
100-249 $0.15
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Qualified for Automotive Applications
  • Operating Range of 2 V to 5.5 V
  • Max tpd of 9 ns at 5 V
  • Low Power Consumption, 20-µA Max ICC
  • ±8-mA Output Drive at 5 V
  • Schmitt Trigger Action at All Inputs Makes the Circuit Tolerant for Slower Input Rise and Fall Time
  • ESD Protection Level Per AEC-Q100 Classification
    • 2000-V (H2) Human-Body Model
    • 200-V (M3) Machine Model
    • 1000-V (C5) Charged-Device Model

Texas Instruments  SN74AHC1G08QDCKRQ1

The SN74AHC1G08 is a single 2-input positive-AND gate. The device performs the Boolean function Y = A • B or Y = A/ + B/ in positive logic.