text.skipToContent text.skipToNavigation

SN74AHC1G126DCKT

Single Bus Buffer Gate With 3-State Outputs

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.65
10-24 $0.58
25-99 $0.53
100-249 $0.46
250-499 $0.42
500-749 $0.34
750-999 $0.27
1000+ $0.25

Features

  • Operating Range of 2 V to 5.5 V
  • Max tpd of 6 ns at 5 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 5 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

Texas Instruments  SN74AHC1G126DCKT

The SN74AHC1G126 device is a single bus buffer gate/line driver with 3-state output. The output is disabled when the output-enable (OE) input is low. When OE is high, true data is passed from the A input to the Y output.