SN74AHC1G14DRLR

text.skipToContent text.skipToNavigation

SN74AHC1G14DRLR

Single Schmitt-Trigger Inverter Gate

Packaging

Package | PIN: DRL | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.25
10-24 $0.22
25-99 $0.20
100-249 $0.17
250-499 $0.16
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • Operating Range 2 V to 5.5 V
  • Maximum tpd of 10 ns at 5 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 5 V
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17

Texas Instruments  SN74AHC1G14DRLR

The SN74AHC1G14 device is a single inverter gate. The device performs the Boolean function Y = A.

The device functions as an independent inverter gate, but because of the Schmitt action, gates may have different input threshold levels for positive- (VT+) and negative-going (VT−) signals.