text.skipToContent text.skipToNavigation

SN74AHC1G32DCKT

Single 2-Input Positive-OR Gate

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.67
10-24 $0.60
25-99 $0.56
100-249 $0.48
250-499 $0.44
500-749 $0.36
750-999 $0.29
1000+ $0.26

Features

  • Operating Range of 2 V to 5.5 V
  • Max tpd of 6.5 ns at 5 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 5 V
  • Schmitt-Trigger Action at All Inputs Makes the Circuit Tolerant for Slower Input Rise and Fall Time
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

Texas Instruments  SN74AHC1G32DCKT

The SN74AHC1G32 device is a single 2-input positive-OR gate. The device performs the Boolean function Y = A + B or Y = A\ + B\ in positive logic.