SN74AHC1G86DCKR

text.skipToContent text.skipToNavigation

SN74AHC1G86DCKR

Single 2-Input Exclusive-OR Gate

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.22
10-24 $0.19
25-99 $0.18
100-249 $0.15
250-499 $0.14
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Operating Range of 2 V to 5.5 V
  • Max tpd of 8 ns at 5 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 5 V
  • Schmitt-Trigger Action at All Inputs Makes
    the Circuit Tolerant for Slower Input Rise
    and Fall Time
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  SN74AHC1G86DCKR

The SN74AHC1G86 is a single 2-input exclusive-OR gate. The device performs the Boolean function Y = A × B or Y = AB + AB in positive logic.