SN74AHC1G86QDBVRQ1

text.skipToContent text.skipToNavigation

SN74AHC1G86QDBVRQ1

Automotive Catalog Single 2-Input Exclusive-OR Gate

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.25
10-24 $0.22
25-99 $0.20
100-249 $0.17
250-499 $0.16
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • Qualified For Automotive Applications
  • Operating Range of 2 V to 5.5 V
  • Max tpd of 10ns at 5 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 5 V
  • Schmitt Trigger Action at All Inputs Makes the Circuit Tolerant
    for Slower Input Rise and Fall Time

Texas Instruments  SN74AHC1G86QDBVRQ1

The SN74AHC1G86-Q1 is a single 2-input exclusive-OR gate. The device performs the Boolean function Y = A ⊕ B or Y = AB + AB in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.