text.skipToContent text.skipToNavigation

SN74AHC1GU04DCKR

Single Inverter

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.22
10-24 $0.19
25-99 $0.18
100-249 $0.15
250-499 $0.14
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Operating Range of 2-V to 5.5-V VCC
  • Unbuffered Output
  • ±8-mA Output Drive at 5 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  SN74AHC1GU04DCKR

The SN74AHC1GU04 device contains a single inverter gate. The device performs the Boolean function Y = A.